For power supply, for example of the SFRG 3 controller. not suitable for SFRG 05 (this one has no rectifier). Input voltage 1 x 230V AC.

• Safety and separation transformers as per EN 61558.

• Insulating class B (130ºC ).

• Maximum ambient temperature ta = +60ºC.

• Primary and secondary connection via leads, length: 200 mm.

• Temperature switch (120ºC) integrated in the primary windings.

• Pressureless central fastening with an M5 screw.

• Preparation for protection class II (as per VDE 0100).

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Power
[VA]
Primary Voltage
[V(AC)]
Secondary Voltage
[V(AC)]
Nominal Current
[A]
Outer-Ø
[mm]
Length
[mm]
Weight
[kg]
43046001   1201x2301x245,0098481,25
43046002   1921x2301x248,00115481,85


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn