Housing: Motor: Steel, zinc-plated. Gearbox: Aluminium. Can be mounted in any position. Gearbox: Metal gears, trapezoidal thread nuts made from plastic. Bearing: Plain bearings. Lubrication: Spindle nut must be greased by the customer. Motor: DC motor 12 V or 24 V switching voltage, interference-free. Change the direction of rotation by switching the polarity. Protection class acc. to EN 60529: IP 20. Operating mode as per VDE 0530: S2. Universal use linear drives, e.g. for actuating devices. With Hall-IC for positioning, end position limit or speed control. The cable with Molex-plug, length 500mm, product no. 47520110 has to be ordered seperately. For Spindle Tr. 10 x 3 mm. The required spindle length depends on the required stroke length. The spindles have to be ordered separately. Mounting eye and stop block for spindle ends are included with the linear drive.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ArticleLifting Capacity nominal
[N]
Nominal Current
[A]
Lifting Capacity at 12 V
[N]
Lifting Speed at 12 V
[mm/s]
admiss. Einschaltdauer at 12 V
[%]
Lifting Capacity at 24 V
[N]
Lifting Speed at 24 V
[mm/s]
admiss. Duty Cycle at 24 V
[%]
Transmission
[i]
Hall-impulses per linear movement
[number/mm]
Weight
[g]
47520111   Hubgerät10001,0---17005,07050:133,3500
47520112   Hubgerät12003,216005,0502100103050:133,3500
47520113   Hubgerät4001,53008,68070018,55012:18,0500
47520114   Hubgerät4003,66002050800403012:18,0500
47520110   Molexkabel----------25


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn