Material: Housing made of shock resistant black plastic.

For use with actuators and hand operators GR/I.

  • Voltage 24V DC or 230V AC.
  • For 1 actuator, 1-2 actuators or 1-4 actuators.
  • Limit switch and overload protection integrated.
  • Protection class IP43.
  • cable length approx. 1,2m (24V) or IEC power cord, 2,5m (230V).
Actuators, control box and hand operator have to be ordered seperately.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Input VoltageSuitable forLength L
[mm]
Distance L B
[mm]
Weight
[kg]
47519004   230 V AC1-4 Stellantriebe3203061,98
47519104   24 V DC1-4 Stellantriebe3203061,18


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn