Material: Molerit TH 59 Bellows protect the spindles against dirt and reduce the danger of accidents. Not yet available for size 0. Attention: The product number is only required if the bellows is to be delivered separately (not mounted on the gear unit).

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity SizeD1
[mm]
DA
[mm]
L
[mm]
L min
[mm]
L max
[mm]
Max. Travel 1)
[mm]
Spindle Extension 2)
[mm]
Weight
[kg]
47500110   130611040215175360,1
47500210   239801580420340660,1
47500310   346901570420350400,2
47500410   460116151207506301200,8


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn