Material: Body: Plastic PBT. Thread: Brass, nickle-plated.
• Operating pressure: max. 10 bar.
• Vacuum: max. -1 bar.
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
Product Quantity Ø A
[mm]
BC
[mm]
C1
[mm]
G
[mm]
G1
[mm]
Ø K
[mm]
Z
[mm]
Weight
[g]
86660418   4G1/837,5226179,51411
86660414   4G1/437,5248179,51720,5
86660618   6G1/84124,5617,5121420
86660614   6G1/44126,5817,5121724,6
86660818   8G1/844,526618,5141421
86660814   8G1/444,528818,5141726,7


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn