Materials: Housing and base plates: Aluminium, Spindle: Stainless steel; Piston, spacers and cover: Plastic; Static and dynamic seals: NBR; Screws: zinc-plated; Springs: Stainless Steel. Standard pilot controls with replaceable solenoid system for all common voltages. The valves are suitable for lubricated or non-lubricated standard compressed air. At normal operating conditions the system has a lifespan of 50 million switching cycles. The valve system (cartridge) is an optimised version of the million-times proven sealing system. Manual override with detent.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ConnectorVoltageMagnet TypeFlow
[l/min]
Op. Pressure*
[0.1 MPa]
Weight
[kg]
Fig.
85031811   G 1/824 V DC17502-80,24M02
85031812   G 1/8230 V 50/60 Hz17502-80,24M02
85032811   G 1/424 V DC113002-80,33M02
85032812   G 1/4230 V 50/60 Hz113002-80,33M02


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn