Materials: Housing and base plates: Aluminium, Spindle: Stainless steel; Piston, spacers and cover: Plastic; Static and dynamic seals: NBR; Screws: zinc-plated; Springs: Stainless Steel. Standard pilot controls with replaceable solenoid system for all common voltages. The valves are suitable for lubricated or non-lubricated standard compressed air. At normal operating conditions the system has a lifespan of 50 million switching cycles. The valve system (cartridge) is an optimised version of the million-times proven sealing system. Manual override with detent.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ConnectorVoltageMagnet TypeFlow
[l/min]
Op. Pressure*
[0.1 MPa]
Weight
[kg]
Fig.
85051811   G 1/824 V DC15003-80,35M03
85052811   G 1/424 V DC19503-80,47M03
85052812   G 1/4230 V 50/60 Hz19503-80,47M03
85061811   G 1/824 V DC15003-80,35M03
85062811   G 1/424 V DC19503-80,47M03
85062812   G 1/4230 V 50/60 Hz19503-80,47M03


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn