Materials: Housing: Aluminium. Filter element: Sintered metal. Operating pressure: max. 10 bar.
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
Product Quantity AB
[mm]
C
[mm]
D
[mm]
SW
[mm]
Flow m3/hWeight
[g]
86531511   G1/8 A6,01681511,36
86531512   G1/4 A8,022102327,718
86531514   G1/2 A10,525133037,830
86531516   G3/4 A14,031164298,350
86531518   G1 A15,0351947138,691


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn