Safety quick-release couplings ISO 4414, DIN-Standard EN 983. Adaptor profile 7.2 German standard. The safety locking system of the safety coupling stops the dangerous „whip effect“. The novel locking system of the coupling offers optimum tightness at low coupling forces. Innovative, patented technology. Perfect performance and safety.

Material: Composite material.

Air-flow-Ø: 7.2/7.4 mm.

Air flow: 1470 l/min ΔP: 0.6 bar.

1920 l/min ΔP: 1 bar.

Adaptor profile: NW 7.2 and NW 7.4.

Operating pressure: 2 to 12 bar.

Max. operating pressure: 16 bar.

Temperature range: -15ºC to +70ºC.
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
Product Quantity ConnectorL1
[mm]
Ø
[mm]
L2
[mm]
Weight
[g]
87040114   G 1/449326073
87040138   G 3/849326070
87040112   G 1/249327088


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn