Material: Low-carbon steel, not hardable. Pre-bored. From a Teeth Number of 48 reinforced (H = 4 mm, see drawing). General dimensions: B1 = 2,8 mm, c = 1,0 mm, r3 = 8 mm. Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
B
[mm]
Weight
[g]
10090800   824,020,9065
10090900   926,623,3966
10091000   1029,225,8989
10091100   1131,728,39810
10091200   1234,230,91813
10091300   1336,733,42815
10091400   1439,235,95818
10091500   1541,738,48821
10091600   1644,341,01824
10091700   1746,843,53828
10091800   1849,346,07832
10091900   1951,948,61836
10092000   2054,451,14841
10092100   2157,053,681042
10092200   2259,556,211048
10092300   2362,058,751053
10092400   2464,661,291059
10092500   2567,563,831064
10092600   2669,566,371065
10092700   2772,268,911071
10092800   2874,871,451081
10093000   3079,876,531093
10093200   3284,981,6110105
10093500   3592,589,2510122
10093600   3695,091,7910137
10093800   38100,296,8812149
10094000   40105,3101,9712173
10094200   42110,4107,0512191
10094500   45118,0114,6912211
10094800   48125,6122,3212340
10095000   50130,7127,4112354
10095400   54140,9137,5916420
10095700   57148,6145,2216475
10096000   60156,2152,8516507
10096500   65169,6165,5816620
10097000   70182,4178,3116680
10097600   76197,7193,5920836
10098000   80207,9203,7720941
10098300   95246,1241,96201341
10098800   114294,5290,33201992


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn