Material: Steel C45, Teeth milled and induction hardened (approx. HRC 50).

Hardened sprockets for taper bushes, for easy and fast mounting. They can be used with and without key. The taper bush has to be ordered separately. These bushes are available with various outer dimensions and many different bores.

Service:

Katalogseite

Katalogseite

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
L
[mm]
Weight
[kg]
Clamping Bush TypeBore size min.
[mm]
Bore size max.
[mm]
10178117   1755,351,8345220,111008925
10178118   1858,354,8545220,141008925
10178119   1961,357,8745220,151008925
10178120   2064,360,8946220,161008925
10178121   2168,063,9146220,181008925
10178122   2271,066,9350220,251108928
10178123   2373,569,9563250,2712101032
10178124   2477,072,9763250,3012101032
10178125   2580,076,0063250,3212101032
10178126   2683,079,0263250,3312101032
10178127   2786,082,0563250,3412101032
10178128   2889,085,0763250,3712101032
10178130   3094,791,1263250,3912101032


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn