Material: Steel C45, Teeth milled and induction hardened (approx. HRC 50).

Hardened sprockets for taper bushes, for easy and fast mounting. They can be used with and without key.
The taper bush has to be ordered separately.
These bushes are available with various outer dimensions and many different bores.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
L
[mm]
Weight
[kg]
Clamping Bush TypeBore size min.
[mm]
Bore size max.
[mm]
10678113   1373,066,3247220,241008925
10678114   1478,071,3452220,291108928
10678115   1583,076,3660250,3412101032
10678116   1688,081,3770250,3416101242
10678117   1793,086,3971250,3816101242
10678118   1898,391,4275250,4316101242
10678119   19103,396,4575250,6216101242
10678120   20108,4101,4975250,7716101242
10678121   21113,4106,5276250,7216101242
10678122   22118,0111,5576250,7716101242
10678123   23123,4116,5876250,9616101242
10678124   24128,3121,6290321,0620121250
10678125   25134,0126,6690321,1520121250
10678126   26139,0131,7090321,2020121250
10678127   27144,0136,7590321,2520121250
10678128   28148,7141,7890321,3420121250
10678130   30158,8151,8790321,5420121250


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn