Material: Steel C45, Teeth milled and induction hardened (approx. HRC 50).

Hardened sprockets for taper bushes, for easy and fast mounting.
They can be used with and without key.
The taper bush has to be ordered separately.
These bushes are available with various outer dimensions and many different bores.

Service:

Katalogseite

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
L
[mm]
Weight
[kg]
Clamping Bush TypeBore size min.
[mm]
Bore size max.
[mm]
10778113   1387,579,5960250,3812101032
10778114   1493,685,6170250,4816101242
10778115   1599,891,6370250,4816101242
10778116   16105,597,6575250,6716101242
10778117   17111,5103,6776250,8616101242
10778118   18118,0109,7190320,9120121250
10778119   19124,2115,7590321,0620121250
10778120   20129,7121,7890321,0620121250
10778121   21136,0127,82102451,2025171565
10778122   22141,8133,86102451,3425171565
10778123   23149,0139,90108451,4925171565
10778124   24153,9145,94108451,6325171565
10778125   25160,0152,00108451,7825171565
10778126   26165,9158,04108451,9225171565
10778127   27172,3164,09108452,0225171565
10778128   28178,0170,13108452,2125171565
10778130   30190,5182,24108452,4925171565


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn