Material: Steel C45, Teeth milled and induction hardened (approx. HRC 50).

Hardened sprockets for taper bushes, for easy and fast mounting.
They can be used with and without key. The taper bush has to be ordered separately.
These bushes are available with various outer dimensions and many different bores.

Service:

Katalogseite

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
L
[mm]
Weight
[kg]
Clamping Bush TypeBore size min.
[mm]
Bore size max.
[mm]
10878113   13117,0106,1273251,1016101242
10878114   14125,0114,1576251,2016101242
10878115   15133,0122,1776251,3016101242
10878116   16141,0130,2090321,3420121250
10878117   17149,0138,2290321,4920121250
10878118   18157,0146,28108451,7325171565
10878119   19165,2154,33108451,9725171565
10878120   20173,2162,38108452,6425171565
10878121   21181,2170,43110452,8825171565
10878122   22189,3178,48110453,1225171565
10878123   23197,5186,53110453,3625171565
10878124   24205,5194,59110453,6025171565
10878125   25213,5202,66110453,8925171565
10878126   26221,6210,72110454,2225171565
10878127   27229,6218,79110454,3225171565
10878128   28237,7226,85110454,5625171565
10878130   30254,0243,00140515,5230202075


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn