Material: Steel C45, Teeth milled and induction hardened (approx. HRC 50).

Hardened sprockets for taper bushes, for easy and fast mounting.
They can be used with and without key.
The taper bush has to be ordered separately.
These bushes are available with various outer dimensions and many different bores.

Service:

Katalogseite

Katalogseite

Katalogseite

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
L
[mm]
Weight
[kg]
Clamping Bush TypeBore size min.
[mm]
Bore size max.
[mm]
10978113   13147,8132,6590322,420121250
10978115   15167,9152,72108453,425171565
10978117   17187,9172,78108455,125171565
10978119   19208,1192,91108456,825171565
10978121   21228,2213,04108457,725171565
10978123   23248,3233,17108458,825171565
10978125   25268,5253,33108459,525171565
10978127   27288,6273,491505110,030202075
10978130   30318,9303,751505111,930202075


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn