Material: Grey cast iron GG25.


Hub for fixing a sprocket or similar parts with a low priced taper bush onto a shaft. The sprocket must get a center hole Ø D (recommended tolerance: H8) and a special keyway. Then, the taper bush can get inserted into the adaptor and both parts can get inserted into the wheel. The taper bush, the sprocket and the key have to be ordered separately.


* Special keyway size.
** Feather key not like DIN.

Service:

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity for Taper Bush sizeØda
[mm]
L
[mm]
b x h *
[mm]
t1 *
[mm]
t2 *
[mm]
Ød min. for steel
[mm]
Ød min. for cast iron
[mm]
Weight
[kg]
14090160   100845225 x 52,52,860750,10
14090162   121060256 x 63,03,3851050,11
14090164   1610702510 x 8 4,04,3951150,24
14090165   1615703810 x 84,04,3951150,38
14090167   25171054516 x 104,06,31301501,00
14090169   30301307620 x 125,07,41601902,59
14090171   35351609022 x 12 **5,07,42002405,36
14090173   404018510224 x 12 **5,07,42402908,60


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn