Material: Steel C45, not hardened. Product numbers ending with G are made from grey cast iron GG25.

At sprocket 10577188G, the teeth are centered on the wheel body.

Ready-to-install, for use with taper-bushings.
Taper-bushings are available for varios shaft diameters and have to be ordered seperately.
General dimensions: B1 = 7,2 mm, c = 1,3 mm, r3 = 13 mm. Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
L
[mm]
Weight
[g]
Clamping Bush TypeBore size min.
[mm]
Bore size max.
[mm]
10577114   1461,857,0745221501008925
10577115   1565,061,0945221901008925
10577116   1669,565,1050222401108928
10577117   1773,669,11602524012101032
10577118   1877,873,14602529012101032
10577119   1981,777,16632534012101032
10577120   2085,881,19712534016101242
10577121   2189,785,22712538016101242
10577122   2293,889,24712543016101242
10577123   2398,293,27762548016101242
10577124   24101,897,29762567016101242
10577125   25105,8101,33762572016101242
10577126   26110,0105,36762582016101242
10577127   27114,0109,40762586016101242
10577128   28118,0113,429032101020121250
10577130   30126,1121,50903291020121250
10577138   38158,6153,809032120020121250
10577145   45188,0182,0710032168020121250
10577157   57236,4230,5410032270020121250
10577157G   57236,4230,5411132278020121250
10577176   76313,3307,3310032470020121250
10577176G   76313,3307,3311132381020121250
10577183G   95390,1384,1111132640020121250
10577188G   114466,9460,912445850025171565


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn