Material: Steel C45, not hardened. Product numbers ending with G are made from grey cast iron GG25, with the teeth centered on the wheel disc. Ready-to-install, for use with taper-bushings. Taper-bushings are available for varios shaft diameters and have to be ordered seperately. General dimensions: B1 = 11,1 mm, c = 2,0 mm, r3 = 19 mm. Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
L
[mm]
Weight
[kg]
Clamping Bush TypeBore size min.
[mm]
Bore size max.
[mm]
10777113   1387,579,5960250,3812101032
10777114   1493,685,6170250,4816101242
10777115   1599,891,6370250,4816101242
10777116   16105,597,6575250,6716101242
10777117   17111,5103,6776250,8616101242
10777118   18118,0109,7190320,9120121250
10777119   19124,2115,7590321,0620121250
10777120   20129,7121,7890321,0620121250
10777121   21136,0127,82102451,2025171565
10777122   22141,8133,86102451,3425171565
10777123   23149,0139,90108451,4925171565
10777124   24153,9145,94108451,6325171565
10777125   25160,0152,00108451,7825171565
10777126   26165,9158,04108451,9225171565
10777127   27172,3164,09108452,0225171565
10777128   28178,0170,13108452,2125171565
10777130   30190,5182,24108452,4925171565
10777138   38239,0230,69108453,7425171565
10777145   45282,5273,10108455,5225171565
10777145G   45282,5273,1118454,6025171565
10777157   57354,0345,81124458,4625171565
10777157G   57354,0345,81124459,1225171565
10777176G   76469,9460,991244512,025171565
10777183G   95585,1576,171244517,025171565
10777188G   114700,6691,361246423,02525


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn