Material:: Steel C45, not hardened. Product numbers ending with G are from grey cast iron GG25.

Prepared for Taper clamping bush.

General dimensions: B1 = 9,1 mm, B2 = 25,5 mm, c = 1,6 mm, r3 = 16 mm. Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
L
[mm]
Weight
[kg]
Spannbuchsentyp
[Nr.]
Bore size min.
[mm]
Bore size max.
[mm]
12677115   1583,076,360025,50,3812101032
12677116   1688,081,370025,50,4216101242
12677117   1793,086,000025,50,4716101242
12677118   1898,391,420025,50,6016101242
12677119   19103,396,450025,50,7216101242
12677120   20108,4101,490025,50,8716101242
12677121   21113,4106,520025,51,0116101242
12677122   22118,0111,550025,51,1816101242
12677123   23123,4116,580025,51,3516101242
12677124   24128,3121,629032,01,4520121250
12677125   25134,0126,669032,01,5520121250
12677127   27144,0136,759032,01,9820121250
12677128   28148,7141,789032,02,0320121250
12677130   30158,8151,879032,02,6320121250
12677138   38199,2192,24108454,8025171565
12677145G   45235,0227,58110453,6125171565
12677157G   57296,0288,18124455,3025171565
12677176G   76392,1384,16160519,8030202075
12677183G   95488,5480,141605114,030202075


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn