Material: Steel C45, not hardened. Pre-bored. Sprockets with 45 teeth and above are made of grey cast iron GG25.

General dimensions: B1 = 10,8 mm, B2 = 30,3 mm c = 2,0 mm, r3 = 19 mm.
Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Weight
[kg]
Remark
12711100   1175,067,614716500,83
12711200   1281,573,615316501,03
12711300   1387,579,595916501,26
12711400   1493,685,616516501,52
12711500   1599,891,637116501,79
12711600   16105,597,657720502,04
12711700   17111,5103,678320502,37
12711800   18118,0109,718920502,71
12711900   19124,2115,759520503,08
12712000   20129,7121,7810020503,45
12712100   21136,0127,8210020503,70
12712200   22141,8133,8610020503,97
12712300   23149,0139,9011020504,51
12712400   24153,9145,9411020504,82
12712500   25160,0152,0012020505,41
12713000   30190,5182,2512020507,20
12713200   32203,3194,3513020508,00
12713800   38239,0230,69130255010,89
12714500   45282,5273,1011030638,33*
12715700   57354,0345,81120306310,53*
12717600   76469,9460,99135306316,04*


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn