Material: Steel C45, teeth induction hardened (≈ HRC 50).

Pre-bored. General dimensions: B1 = 5,2 mm, B2 = 15,4 mm, c = 1,0 mm, r3 = 10 mm.
Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Weight
[g]
12188108   828,024,891562240
12188109   931,027,851882250
12188110   1034,030,822082270
12188111   1137,033,8022102587
12188112   1240,036,80251025110
12188113   1343,039,79281025141
12188114   1446,342,80311025170
12188115   1549,345,81341025202
12188116   1652,348,82371230268
12188117   1755,351,83401230315
12188118   1858,354,85431230363
12188119   1961,357,87461230409
12188120   2064,360,89491230473
12188121   2168,063,91521230533
12188122   2271,066,93551230597
12188123   2373,569,95581230662
12188124   2477,072,97611230733
12188125   2580,076,00641230804
12188126   2683,079,02671230878
12188127   2786,082,05701230956
12188128   2889,085,077312301038
12188130   3094,791,127912301222
12188132   32101,397,178016301312
12188135   35110,4106,268016301483
12188138   38119,5115,359016301807
12188140   40125,5121,409016301926


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn