Material: Steel C45, teeth induction hardened (≈ HRC 50).

Pre-bored. General dimensions: B1 = 7 mm, B2 = 21 mm, c = 1,3 mm, r3 = 13 mm.
Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Zähnezahlda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Gewicht
[kg]
12588108   837,233,182010320,09
12588109   941,037,132410320,13
12588110   1045,241,102810320,18
12588111   1148,745,073212350,25
12588112   1253,049,073512350,30
12588113   1357,453,073812350,36
12588114   1461,857,074212350,44
12588115   1565,561,094612350,52
12588116   1669,565,105014350,60
12588117   1773,669,115414350,70
12588118   1877,873,145814350,80
12588119   1981,777,166214350,92
12588120   2085,881,196614351,03
12588121   2189,785,227016401,28
12588122   2293,889,247016401,37
12588123   2398,293,277016401,45
12588124   24101,897,297516401,64
12588125   25105,8101,338016401,81
12588126   26110,0105,368520401,98
12588127   27114,0109,408520402,08
12588128   28118,0113,429020402,30
12588130   30126,1121,5010020402,74
12588132   32134,3129,5610020402,99
12588135   35146,7141,6810020403,38
12588136   36151,0145,7211020403,77
12588138   38158,6153,8011020404,07
12588140   40166,8161,8711020404,39


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn