Material:: Steel C45, not hardened. General dimensions: B1 = 7,2 mm, B3 = 34,9 mm, c = 1,3 mm, r3 = 13 mm. Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
L
[mm]
Weight
[kg]
Spannbuchsentyp
[Nr.]
Bore size min.
[mm]
Bore size max.
[mm]
13577115   1565,061,090034,90,361008925
13577117   1773,669,110034,90,3512101032
13577119   1981,777,160034,90,6112101032
13577121   2189,785,220034,90,6516101242
13577123   2398,293,270034,90,9316101242
13577125   25105,8101,330034,90,8520121250
13577127   27114,0109,400034,91,1820121250
13577130   30126,1121,500034,91,7320121250
13577138   38158,6153,800034,93,5320121250


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn