Material:: Steel C45, not hardened. General dimensions: B1 = 9,1 mm, B3 = 42,1 mm, c = 1,6 mm, r3 = 16 mm. Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
L
[mm]
Weight
[kg]
Spannbuchsentyp
[Nr.]
Bore size min.
[mm]
Bore size max.
[mm]
13677115   1583,276,350042,10,6312101032
13677117   1793,386,390042,11,0112101032
13677119   19103,396,440042,11,1916151242
13677121   21113,4106,510042,11,6616151242
13677123   23123,5116,580042,11,7820121250
13677125   25133,6126,6610545,01,8125171565
13677127   27143,6136,7411045,02,4525171565
13677130   30158,8151,8712045,03,5425171565


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn