Material:: Steel C45, not hardened. Product numbers ending with G are from grey cast iron GG25.


Sprockets for taper bushes, for easy and fast mounting.
The taper bush has to be ordered separately.

General dimensions: B1 = 11,1 mm, B3 = 49,8 mm, c = 2,0 mm, r3 = 19 mm.
Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
L
[mm]
Weight
[kg]
Spannbuchsentyp
[Nr.]
Bore size min.
[mm]
Bore size max.
[mm]
13777115   1599,891,620049,81,1116151242
13777117   17111,8103,670049,81,7520121250
13777119   19123,9115,730049,82,0220121250
13777121   21136,0127,810049,82,0925171565
13777123   23148,1139,900049,83,0025171565
13777125   25160,2151,990049,83,9825171565
13777127   27172,3164,0914051,03,9030202075
13777130   30190,4182,2414051,05,6430202075
13777138   38238,9230,6914051,011,630202075
13777145   45282,5273,1015951,017,830202075
13777145G   45282,5273,1016051,010,030202075
13777157G   57355,4345,8116051,011,530202075
13777176G   76469,9460,9916051,017,330202075
13777183G   95585,1576,1716076,018,630303075
13777188G   114700,6691,3616076,030,630303075


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn