Material: Grey cast iron GG25.

Sprockets for taper bushes, for easy and fast mounting.
The taper bush has to be ordered separately.

General dimensions: B1 = 18,5 mm, B3 = 91 mm, c = 3,5 mm, r3 = 32 mm.
Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
L
[mm]
Weight
[kg]
Spannbuchsentyp
[Nr.]
Bore size min.
[mm]
Bore size max.
[mm]
13977138G   38399,6384,49178893535353090
13977157G   57591,5576,3621610262404040100
13977176G   76783,5768,3224010279404040100


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn