Material: Steel C45, not hardened. Pre-bored. Sprockets with 38 teeth and above are made of grey cast iron GG25.

General dimensions: B1 = 15,8 mm, B3 = 79,6 mm, c = 2,5 mm, r3 = 26 mm.
Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Weight
[kg]
13810800   877,966,374220951,19
13810900   985,874,265020951,68
13811000   1093,882,195620952,24
13811100   11101,790,1464251002,86
13811200   12109,798,1472251003,62
13811300   13117,7106,1280251004,45
13811400   14125,7114,1588251005,37
13811500   15133,7122,1796251006,37
13811600   16141,8130,2104301007,45
13811700   17149,8138,22112301008,6
13811800   18157,8146,28120301009,84
13811900   19165,9154,331283010011,16
13812000   20173,2162,381303010012,36
13812100   21182170,431303010013,56
13812200   22190,1178,481303010014,82
13812300   23198,1186,531303010016,15
13812400   24206,2194,591303010017,53
13812500   25213,5202,661303010018,99
13812600   26222,3210,721303010020,34
13812700   27230,4218,791303010021,92
13812800   28238,4226,851303010023,57
13812900   29246,5234,921303010025,27
13813000   30254,62431303010027,05
13813100   31262,6251,081403010029,23
13813200   32270,7259,131403010031,13
13813500   35294,9283,361403010037,23
13813600   36303291,441403010039,39
13813800   38319,2307,591604510025,4
13814500   45377,9364,121604510033,6
13815700   57474,9461,071654510044,7
13817600   76628,4614,652004511063,1
13818300   95782768,222005011077
13818800   114935,6921,812005011597


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn