Material: Steel C45. Pre-bored. Teeth induction hardened (approx. HRC 50). Pitch 1/2 x 5/16" General dimensions: B1 = 7,2 mm, c = 1,3 mm, r3 = 13 mm. Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
B
[mm]
dg
[mm]
A
[mm]
L
[mm]
Weight
[kg]
12588412   1253,049,07153630230,27
12588413   1357,453,07154030230,33
12588414   1461,857,07154430230,40
12588415   1565,561,09154830230,47
12588416   1669,565,10155230230,55
12588417   1773,669,11155630230,64
12588418   1877,873,14156030230,73
12588419   1981,777,16156430230,84
12588420   2085,881,19156830230,93
12588421   2189,785,22157230231,03
12588423   2388,293,27158030231,28
12588425   25105,8101,33158830231,54


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn