Material: Steel (St52 or comparable), good weldable.

Hub for fixing a chain plate wheel or similar parts with a low priced taper bush onto a shaft. Taper bush and chain plate wheel have to be ordered separately.

Recommended bore tolerance: H8. Before welding, a taper bush should be mounted with a piece of shaft into the welding hub to avoid deforming by heat.

Other sizes for taper bushes up to type 5050 are available at short delivery time.

Service:

Katalogseite

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity For clamping bush
[Type]
da
[mm]
Dh8
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
L
[mm]
Weight
[kg]
Bore size Taper-Bush min
[mm]
Bore size Taper-Bush max.
[mm]
14090101   1210736010169250,311032
14090102   12157660112216380,501432
14090103   1610837010169250,371242
14090104   16158370112216380,601242
14090105   20129690122210320,721250
14090106   2517127110132619451,81565
14090107   3020152130182724512,62075
14090108   3030152130195125763,63075
14090109   3525184155254025657,33590
14090110   3535184155255732896,43090
14090111   404022519535703210213,440100
14090112   454525422040763811420,055110
14090113   505027624240893812725,070125


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn