Material: Special chain steel.

According to DIN ISO 606 (ex DIN 8187).

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeDIN ISOp
[mm]
h5
[mm]
G
[mm]
d4
[mm]
B
[mm]
s
[mm]
b3 min.
[mm]
Weight
[g]
10100352   zweiseitig06 B-19,5259,513,53,517,71,28,666,9
10500352   zweiseitig08 B-112,713,017,94,323,21,611,4318,0
10600352   zweiseitig10 B-115,87516,521,95,529,51,713,4130,0
10700352   zweiseitig12 B-119,052126,66,633,81,815,7540,0
10800352   zweiseitig16 B-125,42331,86,646,22,825,6117,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn