Material: Special chain steel.

According to DIN ISO 606 (ex DIN 8187).

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeDIN ISOp
[mm]
h4
[mm]
d4
[mm]
f/2
[mm]
G/2
[mm]
B
[mm]
s
[mm]
Weight
[g]
10100301   einseitig06 B-19,5256,53,59,513,58,01,25,1
10500301   einseitig08 B-112,78,94,512,717,69,51,611,2
10600301   einseitig10 B-115,87510,35,515,922,514,31,717,4
10700301   einseitig12 B-119,0513,56,619,0526,516,01,823
10800301   einseitig16 B-125,415,96,625,436,319,12,875


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn