Similar to DIN ISO 606 (ex DIN 8187).
Material: Special Chain Steel, Nickel Plated. With cranked links the power and breaking loads of the chain are reduced by 20%.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity DIN / ISO-Nr.Pitch p x Inner Width b
[mm]
Pitch p x Inner Width b1
[in.]
Weight
[g]
10066804   05 B-18,0x3,0-1,4
10166004   06 B-19,525x5,723/8x7/324
10566004   08 B-112,7x7,751/2x5/1610
10666004   10 B-115,875x9,65/8x3/815
10766004   12 B-119,05x11,63/4x7/1625
10866004   16 B-125,4x17,021"x17,02mm81
10966004   20 B-137,75x19,51 1/4x3/4145
11066004   24 B-138,1x25,41 1/2x1293


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn