Similar to DIN ISO 606 (ex DIN 8187).
Material: Special Chain Steel, coated pins. With cranked links the power and breaking loads of the chain are reduced by 20%.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity DIN / ISO-Nr.Pitch p x Inner Width b
[mm]
Pitch p x Inner Width b1
[in.]
Weight
[g]
10577004   08 B-112,7x7,751/2x5/169
10677004   10 B-115,875x9,65/8x3/815
10777004   12 B-119,05x11,63/4x7/1624
10877004   16 B-125,4x17,021"x17,02mm80


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn