Material: Special chain steels.

According to DIN ISO 606 (ex DIN 8187). Attachment distance 6 x p (attachment at every third outer link). Other attachment distances can be supplied at short notice. Different attachment sizes and special chains on request. Connecting links 11/E have to be ordered separately. * The marked dimensions are not listed in the DIN.

Service:

Katalogseite

Zusätzliche Informationen

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity DIN ISOPitch p x Inner Width b1Pitch p
[mm]
Inner Width b1 min.
[mm]
h4
[mm]
d4
[mm]
f/2
[mm]
G/2 *
[mm]
B*
[mm]
s min. *
[mm]
Weight
[kg]
10100006   06 B-13/8x 7/32"9,5255,726,53,59,513,58,01,20,49
10500006   08 B-11/2 x 5/1612,77,758,94,512,717,69,51,60,81
10600006   10 B-15/8 x 3/8"15,8759,6510,35,515,922,514,31,71,12
10700006   12 B-13/4 x 7/1619,0511,6813,56,619,0526,516,01,81,38
10800006   16 B-11"x 17,02 25,417,0215,96,625,436,319,12,83,17


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn