Material: POM. Screw nickel-plated steel. The chain rider set is mounted on the suitable tensioning element to create a ready-to-mount, cost-efficient chain tensioner. The shape of the rider, made of high-grade, friction resistant, industrial plastic, means the rider can be used on both rider sides and the large radius guarantees quiet operation. The maximum chain speed must not exceed 1,5 m/sec. Temperature range: -20° to +80°C. Tensioning Element has to be ordered seperately.
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
Product Quantity DIN / ISO-Nr.SizeMatching TensionerW
[mm]
L
[mm]
X
[mm]
Y
[mm]
Z
[mm]
Adjustment Range R
[mm]
Weight
[kg]
14085100   06 B-1014080000M 845744010,218-340,05
14085500   08 B-1114080100M 1055965013,923-410,10
14085600   10 B-1214080200M 10551266516,624-390,12
14085700   12 B-1314080300M 12801487419,530-610,18


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn