Material: Housing sintered steel or grey cast iron GG20, lever St52, sprocket made of steel. This tensioning element, a continually-tensioning torsion element, prolongs the service life of chain and belt drives by at least 30%, and radically reduces maintenance and repair work. The unique operating principle of this spring offers a long tensioning distance, especially as the lever can be pre-tensioned by up to 30° in both directions. The permanent torsion force does not only automatically compensate the chain elongation, the rubber mounted element also dampens vibrations and shocks in the entire drive. Other advantages: chain track adjustable, rubber suspension, adjustable at an angle of 360º, tensioning pressure steplessly adjustable from 'normal' to 'hard'. Can be used for both tensioning directions.
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
Product Quantity DIN / ISO-Nr.Pitch
[in.]
No. of TeethPitch Circle Ø
[mm]
Clamping Element
[Size]
Max. Clamping Force
[N]
D
[mm]
E
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
N
[mm]
O
[mm]
R
[mm]
Smax.
[mm]
U
[mm]
V
[mm]
W
[mm]
Weight
[kg]
14053100   06 B-33/8 x 7/321545,8123505879 +1,5 -0,57M10100303510,525-4550685M 100,9
14053500   08 B-31/2 x 5/161561,0823505879 +1,5 -0,57M10100303510,523-4750685M 120,9
14053600   10 B-35/8 x 3/81576,36380078108 +2,0 -0,58M1213050521540-646515115M 123,25
14053700   12 B-3 3/4 x7/161591,634150095140 +2,0 -0,510M1617560661556-8087,530153M 206,5


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn