Material: Housing from steel, zinc-plated, black lackered. Chain rider from low pressure polyethylene PE-UHMW.


These ready-to-install tensioners enable noise reduction and wear reduction at chain drives.

  • With three springs. On choice: Two tensioning force versions. At both versions, three different forces can get activated.
  • With colored wear-off indicator: Green: o.k. Yellow: still o.k. Red: Tensioning force too low.
  • Usable travel up to the end of the yellow range: About 32mm. Total travel about 40mm.
  • Interchangeable with similar parts of other suppliers.


Temperature range: -20°C to +60°C (short time up to +80°C).

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity DIN ISOTeilung
[Zoll]
Spannkraft
[max. N]
B
[mm]
Höhe
[mm]
Gewicht
[g]
14040301   ≤ 06 B-13/8x 7/32''174-9620118670
14040305   08 B-11/2x5/16"174-9620118670
14040306   10 B-15/8 x 3/8"174-9620118670
14040307   12 B-13/4 x7/16"174-9620118670
14040308   16 B-11"x 17,02174-9620118670
14040309   20 B-11 1/4x3/4"174-9620118670
14040321   06 B-23/8x 7/32"174-9620118670
14040325   08 B-21/2x5/16"174-9620118670
14040326   10 B-25/8 x 3/8"174-9625118750
14040327   12 B-23/4 x7/16"174-9630118750
14040328   16 B-21"x 17,02174-9645118820
14040331   06 B-33/8x 7/32"174-9625118740
14040335   08 B-31/2x5/16"174-9630118750
14040336   10 B-35/8 x 3/8"174-9640118790
14040337   12 B-33/4 x7/16"174-9645118810
14040401   ≤ 06 B-13/8x 7/32"396-18020118670
14040405   08 B-11/2x5/16"396-18020118670
14040406   10 B-15/8 x 3/8"396-18020118670
14040407   12 B-13/4x7/16"396-18020118670
14040408   16 B-11" x 17,02396-18020118670
14040409   20 B-11 1/4x3/4"396-18020118670
14040421   06 B-23/8x 7/32"396-18020118670
14040425   08 B-21/2x5/16"396-18020118670
14040426   10 B-25/8 x 3/8"396-18025118750
14040427   12 B-23/4x7/16"396-18030118750
14040428   16 B-21" x 17,02396-18045118820
14040431   06 B-33/8x 7/32"396-18025118740
14040435   08 B-31/2x5/16"396-18030118750
14040436   10 B-35/8 x 3/8"396-18040118790
14040437   12 B-33/4x7/16"396-18045118810
14040601   ≤ 06 B-13/8x 7/32"396-18020133740
14040605   08 B-11/2x5/16"396-18020133740
14040606   10 B-15/8 x 3/8"396-18020133740
14040607   12 B-13/4x7/16"396-18020133740
14040608   16 B-11" x 17,02396-18020133740
14040609   20 B-11 1/4x3/4"396-18020133740
14040621   06 B-23/8x 7/32"396-18020133810
14040625   08 B-21/2x5/16"396-18020133810
14040626   10 B-25/8 x 3/8"396-18025133810
14040627   12 B-23/4x7/16"396-18030133810
14040628   16 B-21" x 17,02396-18045133890
14040631   06 B-33/8x 7/32"396-18025133820
14040635   08 B-31/2x5/16"396-18030133820
14040636   10 B-35/8 x 3/8"396-18040133820
14040637   12 B-33/4x7/16"396-18045133890


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn