Material: Housing from steel, zinc-plated, black lackered. Chain rider from low pressure polyethylene PE-UHMW.


These very low, ready-to-install tensioners enable noise reduction and wear reduction at chain drives.

  • Needed space below chain only 40mm.
  • With two springs of different force, which can get activated separately or together. So it is possible to adjust three different tensioning forces.
  • Usable travel about 40mm.
  • Interchangeable with similar parts of other suppliers.

Temperature range: -20°C to +60°C (short time up to +80°C).

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity DIN ISOTeilung
[Zoll]
Spannkraft
[max. N]
a
[mm]
B
[mm]
Gewicht
[g]
14040801   ≤ 06 B-13/8x 7/32"190-961020460
14040805   08 B-11/2x5/16"190-9616,520460
14040806   10 B-15/8 x 3/8"190-9615,620460
14040807   12 B-13/4 x7/16"190-9614,820460
14040821   06 B-23/8x 7/32"190-967,520460
14040825   08 B-21/2x5/16"190-9615,232460
14040826   10 B-25/8 x 3/8"190-9611,332500
14040830   05 B-38 x 3mm190-967,420480
14040831   06 B-33/8x 7/32"190-969,432480


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn