Material: Housing up to Ø 78 mm made of sintered steel, over Ø 78 mm made of grey cast iron GG20, lever made of St52. These tensioning elements are in general identical to the standard version. For easier mounting they are fixed from the lever side using an in-and-out screw. A thread has to be cut in the machine housing. The supplied screw is secured for transport with an O-Ring. Can be used for both tensioning directions.
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
Product Quantity SizeF max. at normal
[N]
F max. at hard
[N]
s max. normal
[mm]
s max. hard
[mm]
D
[mm]
E
[mm]
G
[mm]
H
[mm]
J1
[mm]
J2
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
T
[mm]
MA
[Nm]
Weight
[kg]
14080107   113516850404564 +1,0 -0,55M6100802511312,43088,561010,5170,4
14080207   235043750405879 +1,5 -0,57M8100803011518,93510,58,581210,5410,65
14080307   38001040655078108 +2,0 -0,58M101301005015517,5521511101612,5831,85
14080407   41500187587,57095140 +2,0 -0,510M121751406020518661513121920,51453,7


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn