Material: Low pressure polyethylene PE-UHMW. These side-rails serve to support fast-running roller chains which are ligned up exactly; other than steel or metal side-rails they dampen the noise and reduce strong wear. Special features to be highlighted: wear-resistant, self-lubricating, acid and impact resistant, temperature range -200°C to +60°C (for short time up to +80°C), corrosion resistant, soil resistant and cost efficient. Stock lengths 1 meter and 2 meter. Fixed length and other types on request.
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
Product Quantity DIN ISO
[Nr.]
Pitch
[in.]
Length
[mm]
B
[mm]
H
[mm]
b
[mm]
e
[mm]
f
[mm]
h
[mm]
Weight
[kg]
14102100   06 B-23/8 x 7/32"1 m25105,44,915,71,50,22
14112100   06 B-23/8 x 7/32"2 m25105,44,915,71,50,44
14102500   08 B-21/2 x 5/16"1 m35107,46,621,42,20,30
14112500   08 B-21/2 x 5/16"2 m35107,46,621,42,20,60
14102501   08 B-21/2 x 5/16"1 m35157,46,621,42,20,46
14112501   08 B-21/2 x 5/16"2 m35157,46,621,42,20,92
14102502   08 B-21/2 x 5/16"1 m35207,46,621,42,20,63
14112502   08 B-21/2 x 5/16"2 m35207,46,621,42,21,26
14102600   10 B-25/8 x 3/8"1 m40109,27,425,82,60,32
14112600   10 B-25/8 x 3/8"2 m40109,27,425,82,60,64
14102601   10 B-25/8 x 3/8"1 m40159,27,425,82,60,54
14112601   10 B-25/8 x 3/8"2 m40159,27,425,82,61,08
14102602   10 B-25/8 x 3/8"1 m40209,27,425,82,60,77
14112602   10 B-25/8 x 3/82 m40209,27,425,82,61,54
14102701   12 B-23/4 x 7/16"1 m451511,38,230,82,40,62
14112701   12 B-23/4 x 7/16"2 m451511,38,230,82,41,24
14102702   12 B-23/4 x 7/16"1 m452011,38,230,82,40,85
14112702   12 B-23/4 x 7/16"2 m452011,38,230,82,41,70
14102801   16 B-21" x 17,02 mm1 m651516,515,448,43,50,86
14112801   16 B-21" x 17,02 mm2 m651516,515,448,43,51,72
14102802   16 B-21" x 17,02 mm1 m652016,515,448,43,51,19
14112802   16 B-21" x 17,02 mm2 m652016,515,448,43,52,38


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn