Material: Up to a Teeth Number of 56 phosphated steel, from a Teeth Number of 64 phosphated grey cast iron GG25.

Ready-to-install, for use with taper-bushings.

Taper-bushings are available for varios shaft diameters and have to be ordered seperately.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
Di
[mm]
b
[mm]
L
[mm]
R
[mm]
Clamping Bush TypeBore Ø min.
[mm]
Bore Ø max.
[mm]
Weight
[g]
17677214   2818F55122,12127124,78-94703219201212502,2
17677215   3018F55130,99138133,69-98704512,5251715652,7
17677216   3218F55139,88154142,6-108704512,5251715653,6
17677217   3418F55148,79160151,52-110704512,5251715654,5
17677218   3618F55157,68168160,43-120704512,5251715655,2
17677219   3818F55166,6183169,34-130704512,5251715656,2
17677220   4018F55175,49188178,25-138704512,5251715656,9
17677222   4418F55193,28211196,08-15570519,5302020758,6
17677224   4818F55211,11226213,9-17070519,53020207510,5
17677228   5618F55246,76256249,55-20870519,53020207513,5
17677232   6419F55282,41296285,2117024070519,53020207514,5
17677236   721955318,06-320,8617028070519,53020207516,3
17677240   802055353,71-356,5117031570519,53020207517,5
17677245   902055398,28-401,0717036070519,53020207520


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn