Material: Up to a Teeth Number of 72 phosphated steel, from a Teeth Number of 80 grey cast iron GG25 phosphated.

Ready-to-install, for use with taper-bushings.
Taper-bushings are available for varios shaft diameters and have to be ordered seperately.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
Di
[mm]
b
[mm]
L
[mm]
R
[mm]
Clamping Bush TypeBore Ø min.
[mm]
Bore Ø max.
[mm]
Weight
[g]
17477414   2816F5070,087571,30-50602535121010320,600
17477415   3016F5075,138376,39-58603822161512420,650
17477416   3216F5080,168781,49-63603822161512420,800
17477417   3416F5085,219186,58-65603822161512421,08
17477418   3616F5090,309891,67-68603822161512421,35
17477419   3816F5095,3910396,77-72603822161512421,65
17477420   4018F50100,49106101,86-80603214201212501,70
17477422   4418F50110,67119112,05-86603214201212501,80
17477424   4818F50120,86127122,23-95603214201212502,35
17477428   5618F50141,23148142,60-11660457,5251715653,35
17477432   6418F50161,60168162,97-13660457,5251715654,90
17477436   7219F50181,97192183,3512515860457,5251715656,90
17477440   801850202,35-203,72-18060514,5302020758,90
17477445   901950227,81-229,1816020460514,5302020759,90


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn