Material: Thermoplastic polyurethane (TPU), white, with steel tensile member. With green polyamide fabric on the tooth side.

TPU PAZ belts can be welded to endless belts (tensile force -50%).

The polyamide fabric reduces the friction on aluminium or steel plates to approx. 50%. On plastic sliding plates, the friction reduction is approx. 30%. So, depending on the application, the needed driving power is much lower. By the fabric, the wear resistance of the belt is much higher and the noise is lower. Application: for example supported transportation belt drives.
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
Product Quantity ProfileBelt Width
[mm]
Roller Length max.
[m]
Admissible Pulling Force
[N]
Weight
[g/m]
Matching Clamping Plate
[Art.-No.]
16260001   T 5101003302516269900
16270001   T 5161005284016279900
16280001   T 5251008256316289900
16287001   T 53210010568016289800
16288001   T 550100165012616289901
16460001   T 101610012487716469900
16470001   T 1025100195012016479900
16480001   T 1032100249515416489900
16486001   T 1050100390024016499900
16490001   T 10100100780048016499901


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn