Material: Cast polyurethane (PU) with steel tensile member.

Timing belts in metric dimensions. Classical shape with trapezoid teeth. Good resistance against oil, fats and many chemicals. Temperature range -30º to +80ºC. T timing belts only run on T pulleys. Special length: Open-length timing belts made of thermoplastic TPU can be welded to endless belts at customized lengths.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Effective Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
16485502   37037400,193
16485504   41041400,193
16485506   45045400,193
16485507   50050400,193
16485508   53053400,193
16485509   56056400,193
16485510   61061400,193
16485511   63063400,193
16485512   66066400,193
16485514   70070400,193
16485515   72072400,193
16485516   75075400,193
16485517   78078400,193
16485518   81081400,193
16485519   84084400,193
16485520   88088400,193
16485522   90090400,193
16485523   92092400,193
16485524   96096400,193
16485526   98098400,193
16485527   1010101400,193
16485528   1080108400,193
16485529   1110111400,193
16485531   1150115400,193
16485532   1210121400,193
16485533   1240124400,193
16485534   1250125400,193
16485535   1300130400,193
16485536   1320132400,193
16485537   1350135400,193
16485538   1390139400,193
16485539   1400140400,193
16485540   1420142400,193
16485541   1440144400,193
16485542   1450145400,193
16485543   1460146400,193
16485544   1500150400,193
16485545   1560156400,193
16485546   1610161400,193
16485547   1750175400,193
16485548   1780178400,193
16485549   1880188400,193
16485550   1960196400,193
16485551   2250225400,193


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn