Material: Cast polyurethane (PU) with steel tensile member.

Timing belts in metric dimensions. Good resistance against oil, fats and many chemicals. Temperature range -30º to +80ºC. AT timing belts only run on AT pulleys. Special length: Open-length timing belts made of thermoplastic TPU can be welded to endless belts at customized lengths.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Effective Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
16883001   50050400,253
16883002   56056400,253
16883003   61061400,253
16883004   66066400,253
16883005   70070400,253
16883006   73073400,253
16883007   78078400,253
16883008   80080400,253
16883009   81081400,253
16883010   84084400,253
16883011   89089400,253
16883012   92092400,253
16883013   96096400,253
16883014   98098400,253
16883015   1010101400,253
16883016   1050105400,253
16883017   1080108400,253
16883018   1150115400,253
16883019   1210121400,253
16883020   1250125400,253
16883021   1320132400,253
16883022   1400140400,253
16883023   1500150400,253
16883024   1600160400,253
16883025   1700170400,253
16883026   1800180400,253


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn