Material: Neoprene with glas-fibre tensile member. Teeth surface fabric-coated. Timing belt with inch dimensions, classical shape with trapezoid teeth. Profile H = 1/2" = 12.7 mm. Belt width 100 = 25.4 mm.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNominal Length
[in.]
Nominal Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
18461300   240 H24609,64825,40,14
18461500   270 H27685,85425,40,14
18461700   300 H307626025,40,14
18461900   330 H33838,26625,40,14
18462000   360 H36914,47225,40,14
18462200   390 H39990,67825,40,14
18462400   420 H421066,88425,40,14
18462500   450 H4511439025,40,14
18462700   480 H481219,29625,40,14
18462900   510 H511295,410225,40,14
18463100   540 H541371,610825,40,14
18463300   570 H571447,811425,40,14
18463500   600 H60152412025,40,14
18463700   630 H631600,212625,40,14
18463900   660 H661676,413225,40,14
18464100   700 H70177814025,40,14
18464300   750 H75190515025,40,14
18464500   800 H80203216025,40,14
18464700   850 H85215917025,40,14
18465000   900 H90228618025,40,14
18465600   1000 H100254020025,40,14
18466100   1100 H110279422025,40,14
18466900   1250 H125317525025,40,14
18467800   1400 H140355628025,40,14


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn