Tensioning rollers are used for tensioning on the outside of the belt (back of belt). The tensioning rollers can either be mounted rigidly or be combined with tensioning elements to make up an elastic belt tensioner. Note: tensioning rollers mounted on the outside of the closed span, shorten the service life of the belt due to alternate bending conditions. This means that when an outside tensioning roller is mounted a corrective factor of at least 1,2 has to be used when calculating the drive. If the belt is tensioned from the inside, a toothed pulley must be used (pulley with ball bearing only made to order).
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
Product Quantity Matching TensionerDiam. A
[mm]
B
[mm]
C
[mm]
D
[mm]
E max.
[mm]
F
[mm]
Speed max.
[min-1]
Weight
[kg]
14087200   1408000030352145M 880000,08
14087400   1408010040456167M 1080000,17
14087600   1408030060608178M 1260000,40
14087800   14080400809082510M 2050001,15


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn