Timing Belts in Special Lengths:
• Polyurethane (PU) belts can get welded to endless belts of any number of teeth, beginning from pitch 2.5mm and width 6mm. Minimum length 420mm, depending on the belt profile and width.
• The welding is done directly in the timing belt stock of MÄDLER®. Normally, the welded belts should be sent to the customer within 24 hours after receiving the order.
• From one-off pieces to large series at very short notice.

Cutting and Welding of Timing Belts:
• The ends get punched into the shape of fingers.
• The welding is done at high temperature. By this, the plastic melts and leads to a homogenous structure.
• After cooling down, the belt is ready to use and can be shiped immediately.
• The tensile members don´t get welded. So the tensile strength of a welded belt is approximate 50% of an endless extruded belt.
• Alternatively, belts in special lengths also can get endless extruded. Minimum lengths and minimum order quantities have to be considered. Price and delivery time on request.

For welded belts, please use our Price Calculator:
Link to the Price Calculator for customers in Germany (net prices excl. VAT)