Material: GG25.

Bores ISO E8. Keyways in accordance with DIN 6885/1. Inch bores with feather keyways like British Standard (BS). Screws included in delivery (spare screw product no. 622 505 99, order quantity as needed). Screw size BSW 7/16" x 7/8". Spanner Size 6 mm. Shaft tolerance +0,5 mm / -0,125 mm. Can be used with or without feather key, depending on the required torque. Other bush sizes and bores are available on short notice (some in stock). Assembly instructions


Fastening torque: 30 Nm. Slip torque without keyway: bore 24 mm: 165 Nm; bore 38 mm: 310 Nm; bore 50 mm: 420 Nm.

Service:

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Clamping Bush TypeBore B
[mm]
NutWidth
[mm]
Nuttiefe t2
[mm]
L
[mm]
D1
[mm]
Weight
[g]
62250512   20121241,831,8700,810
62250514   20121452,331,8700,800
62250515   20121552,331,8700,785
62250516   20121652,331,8700,770
62250518   20121862,831,8700,762
62250519   20121962,831,8700,756
6225051905   20123/4"3/16"3/32"31,8700,756
62250520   20122062,831,8700,750
62250522   20122262,831,8700,736
62250524   20122483,331,8700,724
62250525   20122583,331,8700,714
6225052540   20121"1/4"1/8"31,8700,714
62250528   20122883,331,8700,684
6225052857   20121 1/8"5/16"1/8"31,8700,684
62250530   20123083,331,8700,658
62250532   201232103,331,8700,630
6225053492   20121 3/8"3/8"1/8"31,8700,630
62250535   201235103,331,8700,604
62250538   201238103,331,8700,566
6225053810   20121 1/2"3/8"1/8"31,8700,566
62250540   201240123,331,8700,538
6225054127   20121 5/8"7/16"5/32"31,8700,538
62250542   201242123,331,8700,510
62250545   201245143,831,8700,460
62250548   201248143,831,8700,404
62250550   201250143,831,8700,372


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn