Material: GG25.

Bores ISO E8. Keyways in accordance with DIN 6885/1. Screws included in delivery (spare screw product no. 622 510 99, order quantity as needed). Screw size BSW 1/2" x 1 1/2". Spanner size 10 mm. Shaft tolerance +0,5 mm / -0,125 mm. Can be used with or without feather key, depending on the required torque. Other bush sizes and bores are available on short notice (some in stock). Assembly instructions


Recommended fastening torque for hubs from grey cast iron: 90 Nm. Slip torque without keyway: bore 42 mm: 550 Nm; bore 60 mm: 1130 Nm; bore 90 mm: 1800 Nm.

Recommended fastening torque for hubs from steel: 112 Nm. Slip torque without keyway: bore 42 mm: 700 Nm; bore 60 mm: 1450 Nm; bore 90 mm: 2300 Nm.

Service:

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Clamping Bush TypeBore B
[mm]
NutWidth
[mm]
Nuttiefe t2
[mm]
L
[mm]
D1
[mm]
Weight
[g]
62250935   352535103,363,51274,91
62250938   352538103,363,51274,85
62250940   352540123,363,51274,80
62250942   352542123,363,51274,71
62250945   353545143,863,51274,67
62250948   352548143,863,51274,55
62250950   352550143,863,51274,44
62250955   352555164,363,51274,29
62250960   352560184,463,51274,05
62250965   352565184,463,51273,88
62250970   352570204,963,51273,58
62250975   352575204,963,51273,37
62250980   352580225,463,51273,05
62250985   352585225,463,51272,77
62250990   352590255,463,51272,47


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn